TLE4284D V33 The TLE4284D V33 is a monolithic integrated NPN type voltage regulator that can supply loads up to 1.0 A.
Overview
It is designed to supply microprocessor systems or other loads under the severe conditions of automotive applications and therefore it is equipped with additional protection against overload, short circuit and over temperature.
TLE4284DV is the available version of this product.
Summary of Features
- Adjustable output voltage or 1.5V, 1.8V, 2.6V, 3.3 V, 5.0V output voltage
- 1.0 A output current
- Low dropout voltage, typ. 1 V
- Short circuit protection
- Over temperature protection
- Wide operating range up to 40 V
- Wide temperature range of T j = -40 to 150 ° C
- Suitable for use in automotive electronics
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Robust protection features
- Wide input operation and temperature range
Potential Applications
- Automotive general
Support